IESNA:LM-63-2002
[TEST]P1388925
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-835-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19189.6
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
131.8 157.2 218.0 415.7 1115.4 1896.1 2616.1 3082.5 3543.9 4137.1 4892.5 5673.2 6758.2 7782.3 8644.2 9369.2 10038.4 10692.5 
11387.0 12304.7 13364.3 14363.1 14621.6 14190.7 13470.8 12649.4 12020.8 11493.5 9496.0 6195.4 2965.9 1434.8 760.5 309.3 177.4 
96.3 55.8 0.0 
131.8 162.2 218.0 405.6 1034.3 1865.7 2540.0 3047.0 3543.9 4132.0 4816.4 5693.5 6722.7 7650.5 8527.6 9247.5 9911.7 10535.3 
11245.1 12132.3 13232.5 14256.6 14611.5 14180.6 13415.0 12624.1 11965.0 11412.4 9511.2 6210.6 3026.7 1434.8 765.6 299.1 172.4 
91.3 55.8 0.0 
131.8 157.2 207.9 395.5 948.1 1718.7 2489.3 3006.5 3503.3 4071.1 4750.5 5612.4 6504.7 7432.5 8198.1 8740.5 9288.1 9957.3 
10722.9 11625.3 12872.5 14307.3 14991.7 14712.9 13805.4 12902.9 12289.5 11787.6 10068.9 6839.3 3513.5 1622.4 770.6 289.0 182.5 
101.4 60.8 0.0 
131.8 157.2 197.7 339.7 816.3 1556.5 2251.0 2859.4 3381.6 3939.3 4593.3 5384.3 6210.6 7032.0 7726.6 8304.5 8694.9 9283.0 
10099.3 11123.4 12553.1 14043.7 15219.9 15280.7 14494.9 13440.4 12745.8 12284.4 10783.7 8076.4 4527.4 2058.4 907.5 329.5 182.5 
116.6 76.0 0.0 
131.8 157.2 192.7 289.0 593.2 1206.6 1906.3 2605.9 3173.8 3711.2 4314.5 5064.8 5855.8 6702.4 7417.3 8035.8 8466.8 8811.5 9323.6 
10165.2 11488.4 13339.0 15088.1 15726.9 15133.7 14064.0 13394.7 12933.4 11493.5 9460.5 6094.0 2773.2 1242.1 461.4 207.9 142.0 
101.4 0.0 
131.8 152.1 182.5 238.3 405.6 785.8 1424.6 2053.3 2753.0 3336.0 3888.6 4517.3 5232.2 5936.9 6753.1 7407.1 7929.4 8314.7 8598.6 
9095.4 9876.2 11285.6 13486.0 15245.2 15701.5 14647.0 13896.6 13333.9 12051.2 10251.4 7746.8 4578.1 2301.7 902.4 319.4 187.6 
136.9 0.0 
131.8 152.1 167.3 202.8 273.8 441.1 765.6 1292.8 1870.8 2509.6 3128.1 3797.4 4375.3 5004.0 5688.4 6388.1 6986.3 7533.9 7944.6 
8365.4 8892.6 9724.1 11052.4 13090.5 15128.6 15838.4 15407.5 14849.8 12867.5 10682.3 8532.7 6829.2 4334.8 2048.2 831.5 
268.7 182.5 0.0 
131.8 147.0 162.2 187.6 233.2 314.3 522.2 861.9 1373.9 1911.4 2514.7 3143.3 3756.8 4375.3 4983.7 5673.2 6271.5 6884.9 7397.0 7914.1 
8446.5 9146.1 10215.9 11797.7 13998.0 15630.6 15950.0 15772.5 14053.8 11600.0 9201.9 7346.3 5293.0 2976.0 1247.2 349.8 
207.9 0.0 
131.8 142.0 157.2 177.4 202.8 248.4 349.8 512.1 826.4 1257.3 1769.4 2311.9 2910.1 3513.5 4147.2 4786.0 5399.5 6033.2 6636.5 7219.6 
7833.0 8558.0 9516.2 10768.5 12385.8 14398.6 15321.3 15605.2 15209.8 13369.4 10839.5 8345.1 5926.7 3863.3 1713.6 567.8 
238.3 0.0 
131.8 142.0 147.0 157.2 162.2 177.4 192.7 223.1 263.6 334.6 451.2 623.6 861.9 1201.6 1597.0 2038.1 2514.7 3077.4 3680.8 4360.1 5095.3 5957.2 
6981.3 8208.2 9622.7 11133.5 12051.2 12639.3 13577.2 13080.4 10839.5 7513.6 4527.4 2377.8 998.8 294.1 192.7 0.0 
131.8 136.9 136.9 136.9 142.0 142.0 142.0 147.0 142.0 147.0 147.0 152.1 162.2 172.4 202.8 233.2 278.8 339.7 420.8 537.4 684.4 907.5 1206.6 1683.2 
2464.0 3843.0 5019.2 5754.4 6793.7 5810.1 4243.5 2981.1 1962.1 1014.0 294.1 71.0 20.3 0.0 
131.8 131.8 131.8 126.7 126.7 126.7 126.7 121.7 116.6 116.6 116.6 116.6 111.5 106.5 106.5 106.5 111.5 121.7 131.8 147.0 167.3 182.5 207.9 243.4 319.4 542.5 
811.2 1069.8 1744.1 1850.5 1308.0 796.0 461.4 212.9 86.2 35.5 15.2 0.0 
131.8 126.7 126.7 121.7 116.6 116.6 111.5 106.5 101.4 101.4 96.3 91.3 86.2 81.1 71.0 65.9 60.8 60.8 60.8 60.8 60.8 60.8 55.8 55.8 45.6 40.6 40.6 
40.6 50.7 60.8 45.6 40.6 40.6 30.4 20.3 15.2 15.2 0.0 
131.8 121.7 116.6 106.5 101.4 96.3 91.3 81.1 76.0 65.9 55.8 50.7 40.6 35.5 30.4 25.3 20.3 20.3 15.2 10.1 10.1 10.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 0.0 0.0 5.1 
5.1 10.1 10.1 10.1 0.0 
131.8 116.6 106.5 96.3 86.2 81.1 71.0 60.8 50.7 40.6 35.5 25.3 20.3 15.2 10.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 
10.1 10.1 0.0 
131.8 111.5 96.3 86.2 76.0 60.8 55.8 45.6 35.5 25.3 20.3 10.1 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 
10.1 0.0 
131.8 106.5 91.3 76.0 65.9 55.8 40.6 30.4 25.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 
5.1 0.0 
131.8 106.5 86.2 71.0 55.8 45.6 35.5 25.3 20.3 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 
0.0 
131.8 101.4 86.2 65.9 55.8 45.6 30.4 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
131.8 106.5 86.2 65.9 55.8 40.6 30.4 25.3 15.2 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
131.8 106.5 86.2 71.0 55.8 40.6 35.5 25.3 20.3 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
131.8 106.5 86.2 71.0 55.8 40.6 35.5 25.3 20.3 15.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
